7

End of Life - worm reduction gearbox 1-step, a= 120mm, Type FA/FH 40120

Manufacturer Technische Antriebselemente GmbH - Germany
Description worm reduction gearbox 1-step, a= 120mm, Type FA/FH 40120
Part number FA 40120 R
Note 4,63 : 1
Product selection
Selector i J 10 -7 (kg.m²) m (kg)
1 4,63 : 1 304 42
2 5,57 : 1 233 42
3 6,83 : 1 180 42
4 8,60 : 1 140 42
5 11,25 : 1 113 42
6 15,33 : 1 95 42
7 23,50 : 1 83 42
8 47,00 : 1 76 42
i
J 10 -7 (kg.m²)
m (kg)
Documentation
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)