1
Manufacturer Technische Antriebselemente GmbH - Germany
Description Trapezoidal Thread Spindle SE
Reference SE2-TK0
Product selection
Selector Order no. c L (mm)
1 SE2-TK TR 14 x 4 104 + stroke
2 SE5-TK TR 18 x 4 119 + stroke
3 SE10-TK TR 20 x 4 135 + stroke
4 SEO25-TK TR 30 x 6 181 + stroke
5 SEO50-TK TR 40 x 7 225 + stroke
6 SEO100-TK TR 60 x 9 301 + stroke
7 SE2-TZ TR 14 x 4 119 + stroke
8 SE5-TZ TR 18 x 4 134 + stroke
9 SE10-TZ TR 20 x 4 155 + stroke
10 SEO25-TZ TR 30 x 6 206 + stroke
11 SEO50-TZ TR 40 x 7 255 + stroke
12 SEO100-TZ TR 60 x 9 356 + stroke
Order no.
c
L (mm)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)