3

System GF_3

Manufacturer Technische Antriebselemente GmbH - Germany
Description System GF_3
Reference 59ME-GFW-3-68-80-S-S-500
Note GFW-3-68-80-A-1K
Note 1 GFS-3-80-20-S
Note 2 GFD-3-35-35-S
Product selection
Selector Order no. Hges (mm) H1 (mm) H2 (mm) Lges (mm) B (mm) B1 (mm) H (mm) L (mm) D B2 (mm) L1 (mm) L2 (mm) L3 (mm) Weight (kg)
1 GFW-3-68-80-A-1K 81 26 46 96 130 90 68 80 M10 (4x) 35 40 0 20 1.7
2 GFW-3-68-120-A-1K 81 26 46 136 130 90 68 120 M10 (6x) 35 40 40 20 2.35
Order no.
Hges (mm)
H1 (mm)
H2 (mm)
Lges (mm)
B (mm)
B1 (mm)
H (mm)
L (mm)
D
B2 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
Weight (kg)
Selector Order no. b (mm) h (mm) b1 (mm) H (mm) d (mm) d1 (mm) t (mm) l1 (mm) l2 (mm) Length max. (mm) Material Weight (kg/m)
19 GFS-3-80-20-S 80 20 20 13.5 13 150 73 3000 Stahl 12.28
20 GFS-3-80-20-SP 80 20 20 13.5 13 150 73 3000 Stahl - Präzision 12.28
21 GFS-3-80-20-SN 80 20 20 13.5 13 150 73 3000 Stahl nitriergehärtet 12.28
22 GFS-3-80-20-SNP 80 20 20 13.5 13 150 73 3000 Stahl nitriergehärtet, Präzision 12.28
23 GFS-3-80-20-R 80 20 20 13.5 13 150 73 3000 Niro-Stahl 12.28
Order no.
b (mm)
h (mm)
b1 (mm)
H (mm)
d (mm)
d1 (mm)
t (mm)
l1 (mm)
l2 (mm)
Length max. (mm)
Material
Weight (kg/m)
Selector Order no. b1 (mm) h1 (mm) d1 (mm) l1 (mm) l2 (mm) Material Weight (kg/m)
10 GFD-3-35-35-S 35 35 13.5 150 73 Stahl 9.45
11 GFD-3-35-35-R 35 35 13.5 150 73 Niro-Stahl 9.45
Order no.
b1 (mm)
h1 (mm)
d1 (mm)
l1 (mm)
l2 (mm)
Material
Weight (kg/m)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page