1

Spur gears, Module 3, SS, 20° PA

Manufacturer Technische Antriebselemente GmbH - Germany
Description Spur gears, straight geared stainless steel, Pressure angle of 20 degrees, Module 3,0
Reference 3012 SS
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 3012 SS 12 3 36 42 25 24 43 15 H7 rostfreier Stahl 1.4305
2 3015 SS 15 3 45 51 35 24 43 15 H7 rostfreier Stahl 1.4305
3 3018 SS 18 3 54 60 45 24 43 15 H7 rostfreier Stahl 1.4305
4 3020 SS 20 3 60 66 45 24 43 15 H7 rostfreier Stahl 1.4305
5 3025 SS 25 3 75 81 60 24 43 15 H7 rostfreier Stahl 1.4305
6 3030 SS 30 3 90 96 75 24 43 20 H7 rostfreier Stahl 1.4305
7 3040 SS 40 3 120 126 100 24 43 20 H7 rostfreier Stahl 1.4305
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)