1

Spur gears, Module 2.5, SS, 20° PA

Manufacturer Technische Antriebselemente GmbH - Germany
Description Spur gears, straight geared stainless steel, Pressure angle of 20 degrees, Module 2,5
Reference 2512 SS
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 2512 SS 12 2.5 30 35 23 20 37 10 H7 rostfreier Stahl 1.4305
2 2515 SS 15 2.5 37.5 42.5 30 20 37 15 H7 rostfreier Stahl 1.4305
3 2518 SS 18 2.5 45 50 35 20 37 15 H7 rostfreier Stahl 1.4305
4 2520 SS 20 2.5 50 55 40 20 37 15 H7 rostfreier Stahl 1.4305
5 2525 SS 25 2.5 62.5 67.5 55 20 37 15 H7 rostfreier Stahl 1.4305
6 2530 SS 30 2.5 75 80 65 20 37 15 H7 rostfreier Stahl 1.4305
7 2535 SS 35 2.5 87.5 92.5 70 20 37 20 H7 rostfreier Stahl 1.4305
8 2540 SS 40 2.5 100 105 80 20 37 20 H7 rostfreier Stahl 1.4305
9 2550 SS 50 2.5 125 130 100 20 37 20 H7 rostfreier Stahl 1.4305
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)