1

Spur gears, Module 4, Plastic (Lauramide w/C45 hub), 20° PA

Manufacturer Technische Antriebselemente GmbH - Germany
Description Spur gears, straight geared Lauramide with a cast hub made of C45, Pressure angle of 20 degrees, Module 4,0
Reference 4015 LA
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) K (mm) B (mm) Tol. B Material
1 4015 LA 15 4 60 68 50 40 60 40 20 H7 Lauramid
2 4020 LA 20 4 80 88 65 40 60 55 20 H7 Lauramid
3 4025 LA 25 4 100 108 75 40 60 65 20 H7 Lauramid
4 4030 LA 30 4 120 128 85 40 60 75 20 H7 Lauramid
5 4036 LA 36 4 144 152 100 40 60 90 30 H7 Lauramid
6 4040 LA 40 4 160 168 100 40 60 90 30 H7 Lauramid
7 4045 LA 45 4 180 188 110 40 60 100 30 H7 Lauramid
8 4050 LA 50 4 200 208 120 40 60 110 30 H7 Lauramid
9 4060 LA 60 4 240 248 130 40 60 120 30 H7 Lauramid
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
K (mm)
B (mm)
Tol. B
Material
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)