1

Spur gears, Module 1, Plastic (Hostaform C - Injection moulded), 20° PA

Manufacturer Technische Antriebselemente GmbH - Germany
Description Spur gears, straight geared Hostaform C, injection molded plastic, Pressure angle of 20 degrees, Module 1,0
Reference P 1012
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Material
1 P 1012 12 1 12 14 9 8 16 4 Hostaform C
2 P 1015 15 1 15 17 9 8 16 4 Hostaform C
3 P 1018 18 1 18 20 9 8 16 4 Hostaform C
4 P 1020 20 1 20 22 10 8 16 6 Hostaform C
5 P 1021 21 1 21 23 12 8 16 6 Hostaform C
6 P 1024 24 1 24 26 12 8 16 6 Hostaform C
7 P 1028 28 1 28 30 12 8 16 6 Hostaform C
8 P 1030 30 1 30 32 12 8 16 6 Hostaform C
9 P 1032 32 1 32 34 12 8 16 6 Hostaform C
10 P 1035 35 1 35 37 16 8 20 8 Hostaform C
11 P 1040 40 1 40 42 16 8 20 8 Hostaform C
12 P 1045 45 1 45 47 16 8 20 8 Hostaform C
13 P 1050 50 1 50 52 16 8 20 8 Hostaform C
14 P 1060 60 1 60 62 16 8 20 8 Hostaform C
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Material
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)