2
Manufacturer Technische Antriebselemente GmbH - Germany
Description Spacer Rails GFD
Reference GFD-0-12-12-AE
Note 500 mm
Product selection
Selector Order no. b1 (mm) h1 (mm) d1 (mm) l1 (mm) l2 (mm) l max (mm) Material Weight (kg/m)
1 GFD-0-12-12-AE 12 12 6.6 50 23 3000 Aluminium eloxiert 0.37
2 GFD-0-12-12-S 12 12 6.6 50 23 3000 Stahl 1.09
3 GFD-0-12-12-R 12 12 6.6 50 23 3000 Niro-Stahl 1.09
4 GFD-1-15-15-AE 15 15 9 100 48 3000 Aluminium eloxiert 0.59
5 GFD-1-15-15-S 15 15 9 100 48 3000 Stahl 1.71
6 GFD-1-15-15-R 15 15 9 100 48 3000 Niro-Stahl 1.71
7 GFD-2-30-20-AE 30 20 11 100 48 3000 Aluminium eloxiert 1.56
8 GFD-2-30-20-S 30 20 11 100 48 3000 Stahl 4.55
9 GFD-2-30-20-R 30 20 11 100 48 3000 Niro-Stahl 4.55
10 GFD-3-35-35-S 35 35 13.5 150 73 3000 Stahl 9.45
11 GFD-3-35-35-R 35 35 13.5 150 73 3000 Niro-Stahl 9.45
12 GFD-4-45-45-S 45 45 17.5 150 73 3000 Stahl 15.4
13 GFD-4-45-45-R 45 45 17.5 150 73 3000 Niro-Stahl 15.4
Order no.
b1 (mm)
h1 (mm)
d1 (mm)
l1 (mm)
l2 (mm)
l max (mm)
Material
Weight (kg/m)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)