2

Sliding Trolley GW

Manufacturer Technische Antriebselemente GmbH - Germany
Description Sliding Trolley GW
Part number GWL 16
Product selection
Selector Order No. H (mm) Lw (mm) Bw (mm) CO (N) COL (N) L2 (mm) Hw (mm) L3 (mm) B2 (mm) B1 x L1 (mm) Thread
1 GWL 16 24 50 34 500 100 43 19.5 46 33.5 26 x 26 4xM4x12
2 GWK 16 24 34 34 300 60 27 19.5 30 33.5 26 2xM4x12
3 GWL 24 33 73 48 2000 400 64 26.7 67 45.5 35 x 35 4xM6x15
4 GWK 24 33 49 48 1000 200 40 26.7 43 45.5 35 2xM6x15
5 GWL 35 48 102 70 3500 700 93 37.5 96 69 50 x 50 4xM8x16
6 GWK 35 48 69 70 2500 500 60 37.5 63 69 50 2xM8x16
Order No.
H (mm)
Lw (mm)
Bw (mm)
CO (N)
COL (N)
L2 (mm)
Hw (mm)
L3 (mm)
B2 (mm)
B1 x L1 (mm)
Thread
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page