2

End of Life - Universal Joint (Single), Needle bearings, DIN808-W/DIN7551, Maintenance free

Manufacturer Technische Antriebselemente GmbH - Germany
Description Single universal joint with needle bearings, DIN 808-W [former DIN 7551], maintenance free
Part number KL 103 W
Product selection
Selector Order no. D1 H7 (mm) D2 (mm) L1 -1 (mm) L2 ±1 (mm) L4 ±0,5 (mm) B P9 (mm) T +0,2 (mm) S (mm) Weight (kg)
1 KL 103 W 12 20 20 62 31 4 13.8 10 0.1
2 KL 104 W 16 25 24 74 37 5 18.3 14 0.16
3 KL 105 W 20 32 28 86 43 6 22.8 19 0.33
4 KL 106 W 25 40 36 108 54 8 28.3 24 0.65
5 KL 107 W 32 50 42 132 66 10 35.3 30 1.25
6 KL 108 W 40 63 54 166 83 12 43.3 36 2.9
Order no.
D1 H7 (mm)
D2 (mm)
L1 -1 (mm)
L2 ±1 (mm)
L4 ±0,5 (mm)
B P9 (mm)
T +0,2 (mm)
S (mm)
Weight (kg)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)