1

Shaft supports, Aluminum, with or without mounting bores

Manufacturer Technische Antriebselemente GmbH - Germany
Description Shaft supports, Aluminum, with or without mounting bores
Reference FTSN12G
Product selection
Selector Order no. L (mm) d (mm) A (mm) H (mm) A2 (mm) C (mm) A3 (mm) H1 (mm) A1 (mm) d1 (mm) G (mm) G2 (mm) Z
1 FTSN12G 600 12 40 22 5.8 37.5 15 5 29 4.5 75 M4
2 FTSN12G2 600 12 40 22 5.8 60 15 5 29 4.5 120 M4
3 FTSN12 600 12 40 22 5.8 15 5
4 FTSN16G 600 16 45 26 7 50 19 5 33 5.5 100 M5
5 FTSN16G2 600 16 45 26 7 75 19 5 33 5.5 150 M5
6 FTSN16 600 16 45 26 7 19 5
7 FTSN20G 600 20 52 32 8.3 50 23 6 37 6.6 100 M6
8 FTSN20G2 600 20 52 32 8.3 75 23 6 37 6.6 150 M6
9 FTSN20 600 20 52 32 8.3 23 6
10 FTSN25G 600 25 57 36 10.8 60 26 6 42 6.6 120 M8
11 FTSN25G2 600 25 57 36 10.8 100 26 6 42 6.6 200 M8
12 FTSN25 600 25 57 36 10.8 26 6
13 FTSN30G 600 30 69 42 11 75 29 7 51 9 150 M10
14 FTSN30G2 600 30 69 42 11 100 29 7 51 9 200 M10
15 FTSN30 600 30 69 42 11 29 7
16 FTSN40G 600 40 73 50 15 100 36 9 55 9 200 M10
17 FTSN40G2 600 40 73 50 15 150 36 9 55 9 300 M10
18 FTSN40 600 40 73 50 15 36 9
19 FTSN50G 600 50 84 60 19 100 40 9 63 11 200 M12
20 FTSN50G2 600 50 84 60 19 150 40 9 63 11 300 M12
21 FTSN50 600 50 84 60 19 40 9
Order no.
L (mm)
d (mm)
A (mm)
H (mm)
A2 (mm)
C (mm)
A3 (mm)
H1 (mm)
A1 (mm)
d1 (mm)
G (mm)
G2 (mm)
Z
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)