2

Screw Jack SH100 with rotating spindle, max. Lifting Force 100000 N

Manufacturer Technische Antriebselemente GmbH - Germany
Description Screw Jack SH100 with rotating Piston Rod, max. Lifting Force 100000 N
Reference SH 100-NR
Note Spindle: SH100-TZ0
Note 1 Flange Nut: SH100-FMN
Product selection
Selector Order no. Max. Lifting Force (N) Max input speed (rpm) Max. input torque (N.m) Spindle diameter Reduction Material Tolerances Weight without spindle (kg) Lubrication Gear
1 SH 100-NR 100000 1500 48 TR 60 x 9 9:1 Aluminium ± 0,2 32.5 Oil selbsthemmend
2 SH 100-LR 100000 1500 48 TR 60 x 9 36:1 Aluminium ± 0,2 32.5 Oil selbsthemmend
Order no.
Max. Lifting Force (N)
Max input speed (rpm)
Max. input torque (N.m)
Spindle diameter
Reduction
Material
Tolerances
Weight without spindle (kg)
Lubrication
Gear
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)