1
Manufacturer Technische Antriebselemente GmbH - Germany
Description Saftey clutch type KS
Reference KS 25
Product selection
Selector Order no. A (mm) B (mm) C (mm) D +0/-0,2 (mm) d1 + d2 H6 (mm) d3 H7 (mm)
1 KS 25 15 28 15 25 10 10
2 KS 35 18 39 18 35 12 12
3 KS 70 20 49 20 45 14 16
4 KS 150 30 63 30 60 20 20
Order no.
A (mm)
B (mm)
C (mm)
D +0/-0,2 (mm)
d1 + d2 H6 (mm)
d3 H7 (mm)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)