1

Rack (Round), Modules 1 to 5, C45 (non-hardened), 20° PA

Manufacturer Technische Antriebselemente GmbH - Germany
Description round gear rack, straight geared, quenched and tempered steel C45 not hardened, angle of pressure 20°, Module 1,0 - 5,0
Reference R 10250
Product selection
Selector Order no. Module (mm) L (mm) Dh9 (mm) do (mm) Material
1 R 10250 1 250 10 9 ST
2 R 10500 1 500 10 9 ST
3 R 101000 1 1000 10 9 ST
4 R 15250 1.5 250 15 13.5 ST
5 R 15500 1.5 500 15 13.5 ST
6 R 151000 1.5 1000 15 13.5 ST
7 R 20250 2 250 20 18 ST
8 R 20500 2 500 20 18 ST
9 R 201000 2 1000 20 18 ST
10 R 25250 2.5 250 25 22.5 ST
11 R 25500 2.5 500 25 22.5 ST
12 R 251000 2.5 1000 25 22.5 ST
13 R 30250 3 250 30 27 ST
14 R 30500 3 500 30 27 ST
15 R 301000 3 1000 30 27 ST
16 R 40500 4 500 40 36 ST
17 R 401000 4 1000 40 36 ST
18 R 50500 5 500 50 45 ST
19 R 501000 5 1000 50 45 ST
Order no.
Module (mm)
L (mm)
Dh9 (mm)
do (mm)
Material
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)