1

precisions-bevel gearbox Typ MB

Manufacturer Technische Antriebselemente GmbH - Germany
Description precisions-bevel gearbox Typ MB
Part number MB1
Product selection
Selector order number A (mm) B (mm) C (mm) D (mm) F (mm) H (mm) J (mm) K (mm) Løh6 (mm) M design ratio relation material case material bevel gears material shaft bearing lubrication mounting max. reversal backlash max. axial load (N) max. radial load (N)
1 MB1 40 40 20 10 25 12 4 15 4 M4x5 90° 1:1 aluminium alloy, black anodized DIN 1.6582 34 CrNiMo6 (straight geared) DIN 1.4057 X22CrNi17 ball bearing, encapsulating or open protected grease, steady lubrication, maintenance-free tapped hole on both sides 50 100
2 MB2 60 60 30 15 40 20 5 20 8 M5x7 90° 1:1 aluminium alloy, black anodized DIN 1.6582 34 CrNiMo6 (straight geared) DIN 1.4057 X22CrNi17 ball bearing, encapsulating or open protected grease, steady lubrication, maintenance-free tapped hole on both sides 200 400
3 MB3 80 80 40 20 55 30 5 25 12 M6x9 90° 1:1 aluminium alloy, black anodized DIN 1.6582 34 CrNiMo6 (straight geared) DIN 1.4057 X22CrNi17 ball bearing, encapsulating or open protected grease, steady lubrication, maintenance-free tapped hole on both sides 400 800
order number
A (mm)
B (mm)
C (mm)
D (mm)
F (mm)
H (mm)
J (mm)
K (mm)
Løh6 (mm)
M
design
ratio relation
material case
material bevel gears
material shaft
bearing
lubrication
mounting
max. reversal backlash
max. axial load (N)
max. radial load (N)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page