1
Manufacturer Technische Antriebselemente GmbH - Germany
Description planetary gearbox P50
Part number P50-3,7
Product selection
Selector Order Nr. i steps M (N.m) eta (%) max. radial force (N) max. axial force (N) x input speed (rpm) temp. Sektor Gearbox play (*DEG) shafts Ø (mm) weight (kg)
1 P50-3,7 3,7 1 4 0,8 200 60 3000 -20° - +40° 0.7 12 0.7
2 P50-4,3 4,3 1 4 0,8 200 60 3000 -20° - +40° 0.7 12 0.7
3 P50-5,2 5,2 1 4 0,8 200 60 3000 -20° - +40° 0.7 12 0.7
4 P50-6,8 6,8 1 4 0,8 200 60 3000 -20° - +40° 0.7 12 0.7
5 P50-13,7 13,7 2 12 0,75 320 100 3000 -20° - +40° 0.75 12 0.9
6 P50-15,9 15,9 2 12 0,75 320 100 3000 -20° - +40° 0.75 12 0.9
7 P50-18,4 18,4 2 12 0,75 320 100 3000 -20° - +40° 0.75 12 0.9
8 P50-22 22 2 12 0,75 320 100 3000 -20° - +40° 0.75 12 0.9
9 P50-26,9 26,9 2 12 0,75 320 100 3000 -20° - +40° 0.75 12 0.9
10 P50-29 29 2 12 0,75 320 100 3000 -20° - +40° 0.75 12 0.9
11 P50-35 35 2 12 0,75 320 100 3000 -20° - +40° 0.75 12 0.9
12 P50-46 46 2 12 0,75 320 100 3000 -20° - +40° 0.75 12 0.9
13 P50-51 51 3 25 0,7 450 150 3000 -20° - +40° 0.8 12 1.1
14 P50-59 59 3 25 0,7 450 150 3000 -20° - +40° 0.8 12 1.1
15 P50-68 68 3 25 0,7 450 150 3000 -20° - +40° 0.8 12 1.1
16 P50-79 79 3 25 0,7 450 150 3000 -20° - +40° 0.8 12 1.1
17 P50-93 93 3 25 0,7 450 150 3000 -20° - +40° 0.8 12 1.1
18 P50-100 100 3 25 0,7 450 150 3000 -20° - +40° 0.8 12 1.1
19 P50-115 115 3 25 0,7 450 150 3000 -20° - +40° 0.8 12 1.1
20 P50-130 130 3 25 0,7 450 150 3000 -20° - +40° 0.8 12 1.1
21 P50-150 150 3 25 0,7 450 150 3000 -20° - +40° 0.8 12 1.1
22 P50-181 181 3 25 0,7 450 150 3000 -20° - +40° 0.8 12 1.1
23 P50-236 236 3 25 0,7 450 150 3000 -20° - +40° 0.8 12 1.1
24 P50-308 308 3 25 0,7 450 150 3000 -20° - +40° 0.8 12 1.1
Order Nr.
i
steps
M (N.m)
eta (%)
max. radial force (N)
max. axial force (N)
x input speed (rpm)
temp. Sektor
Gearbox play (*DEG)
shafts Ø (mm)
weight (kg)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)