1
Manufacturer Technische Antriebselemente GmbH - Germany
Description Pivot Mount Typ PHS with external Thread
Reference POS 5R
Product selection
Selector Order no. Ø Ball Hole (mm) S Nominal Diameter (mm) Thread length (mm) Thread
1 POS 5R 5 M 5x0,80 5 20 R
2 POS 6R 6 M 6x1,00 6 22 R
3 POS 8R 8 M 8x1,25 8 25 R
4 POS 10R 10 M10x1,50 10 29 R
5 POS 12R 12 M12x1,75 12 33 R
6 POS 14R 14 M14x2,00 14 36 R
7 POS 16R 16 M16x2,00 16 40 R
8 POS 18R 18 M18x1,50 18 44 R
9 POS 20R 20 M20x1,50 20 47 R
10 POS 22R 22 M22x1,50 22 51 R
11 POS 25R 25 M24x2,00 24 57 R
12 POS 30R 30 M30x2,00 30 66 R
13 POS 5L 5 M 5x0,80 5 20 L
14 POS 6L 6 M 6x1,00 6 22 L
15 POS 8L 8 M 8x1,25 8 25 L
16 POS 10L 10 M10x1,50 10 29 L
17 POS 12L 12 M12x1,75 12 33 L
18 POS 14L 14 M14x2,00 14 36 L
19 POS 16L 16 M16x2,00 16 40 L
20 POS 18L 18 M18x1,50 18 44 L
21 POS 20L 20 M20x1,50 20 47 L
22 POS 22L 22 M22x1,50 22 51 L
23 POS 25L 25 M24x2,00 24 57 L
24 POS 30L 30 M30x2,00 30 66 L
Order no.
Ø Ball Hole (mm)
S
Nominal Diameter (mm)
Thread length (mm)
Thread
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)