5

Oldham hubs

Manufacturer Technische Antriebselemente GmbH - Germany
Description Oldham hubs
Reference OS6A-2
Product selection
Selector Order no. Transmission disk type D Transmission disk type DE B min (mm) B max (mm) D (mm) L (mm) L1 (mm) L2 (mm) Screw Weight (g)
1 OS6A D6 DE6 2 3.18 6.4 12.7 3.8 5.1 M3 2.5
2 OS6C D6 DE6 0 3.18 6.4 12.7 3.8 5.1 2.5
3 OS9A D9 DE9 3 5 9.5 12.7 3.8 5.1 M3 4
4 OS9C D9 DE9 0 5 9.5 12.7 3.8 5.1 4
5 OS13A D13 DE13 3 6.35 12.7 15.9 4.3 7.3 M3 11
6 OS13C D13 DE13 0 6.35 12.7 15.9 4.3 7.3 11
7 OS19A D19 DE19 4 8 19.1 22 6.3 9.4 M3 12
8 OS19B D19 DE19 4 8 19.1 22 6.3 9.4 M2.5 12
9 OS19C D19 DE19 0 8 19.1 22 6.3 9.4 12
10 OX19F D19 DE19 4 8 19.1 26 9.4 7.2 M4 13
11 OX19G D19 DE19 4 8 19.1 26 9.4 7.2 M4 13
12 OS25A D25 DE25 6 12 25.4 28.4 8.6 11.2 M4 31
13 OS25B D25 DE25 6 12 25.4 28.4 8.6 11.2 M3 31
14 OS25C D25 DE25 0 12 25.4 28.4 8.6 11.2 31
15 OX25F D25 DE25 6 12 25.4 32.4 11.6 9.2 M5 31
16 OX25G D25 DE25 6 12 25.4 32.4 11.6 9.2 M3 31
17 OS33A D33 DE33 8 16 33.3 48 13 22 M4 86
18 OS33B D33 DE33 8 16 33.3 48 13 22 M4 86
19 OS33C D33 DE33 0 16 33.3 48 13 22 86
20 OX33F D33 DE33 8 16 33.3 48 15 18 M6 74
21 OX33G D33 DE33 8 16 33.3 48 15 18 M3 74
22 OS41A D41 DE41 9.525 20 41.3 50.8 16.7 17.4 M5 148
23 OS41B D41 DE41 9.525 20 41.3 50.8 16.7 17.4 M4 148
24 OS41C D41 DE41 0 20 41.3 50.8 16.7 17.4 148
25 OX41F D41 DE41 9.525 20 41.3 50.8 17.8 15.3 M6 142
26 OX41G D41 DE41 9.525 20 41.3 50.8 17.8 15.3 M4 142
27 OX50F D50 9.525 25.4 50 59.6 20.6 18.4 M8 208
28 OX50G D50 9.525 25.4 50 59.6 20.6 18.4 M5 208
29 OX57F D57 12 30 57.1 78 28.4 21.2 M8 361
30 OX57G D57 12 30 57.1 78 28.4 21.2 M6 361
Order no.
Transmission disk type D
Transmission disk type DE
B min (mm)
B max (mm)
D (mm)
L (mm)
L1 (mm)
L2 (mm)
Screw
Weight (g)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page