1

model UF

Manufacturer Technische Antriebselemente GmbH - Germany
Description model UF
Part number UF 8
Product selection
Selector order number dH7 (mm) Dh6 (mm) L (mm) s (mm) D1 (mm) D2 (mm) b (mm) t (mm) weight (kg) speed inner ring (rpm) speed outer ring (rpm) TN (N.m) no load torque (N.m)
1 UF 8 8 37 20 1 20 30 6 3 0.1 5000 6000 20 0.09
2 UF 9 9 37 20 1 20 30 6 3 0.1 5000 6000 20 0.09
3 UF 12 12 37 20 1 20 30 6 3 0.1 5000 6000 20 0.11
4 UF 15 15 47 30 1 26 37 7 3.5 0.3 4500 5500 78 0.15
5 UF 20 20 62 36 1 37 52 8 3.5 0.6 3000 3600 188 0.18
6 UF 25 25 80 40 2 40 68 9 4 1.1 2200 2600 250 0.36
7 UF 30 30 90 48 2 45 75 12 5 1.6 1800 2100 500 0.4
8 UF 35 35 100 53 2 50 80 13 6 2.3 1600 2000 680 0.6
9 UF 40 40 110 63 2 55 90 15 7 3.1 1300 1700 1115 0.84
10 UF 45 45 120 63 2 60 95 16 7 3.7 1100 1500 1500 0.94
11 UF 50 50 130 80 2 70 110 17 8.5 5.4 850 1300 2375 1.28
12 UF 55 55 140 80 2 75 115 18 9 6.1 800 1200 2500 1.5
13 UF 60 60 150 95 2 80 125 18 9 8.5 700 1100 4250 1.6
14 UF 70 70 170 110 3 95 140 20 9 13 550 900 5875 3.6
15 UF 80 80 190 125 3 110 160 20 9 18 620 800 10000 3.6
16 UF 90 90 215 140 3 120 180 24 11.5 25.3 500 700 17350 6.8
17 UF 100 100 260 150 4 140 210 28 14.5 42.1 400 600 19750 8.8
18 UF 130 130 300 180 4 160 240 32 17.5 65 300 500 35000 12.5
19 UF 150 150 320 180 4 205 260 32 17 95 250 400 44400 13.5
order number
dH7 (mm)
Dh6 (mm)
L (mm)
s (mm)
D1 (mm)
D2 (mm)
b (mm)
t (mm)
weight (kg)
speed inner ring (rpm)
speed outer ring (rpm)
TN (N.m)
no load torque (N.m)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page