1
Manufacturer Technische Antriebselemente GmbH - Germany
Description model GV
Part number GV 20
Product selection
Selector order number dH7 (mm) D (mm) L (mm) B1 (mm) L1 (mm) b2 (mm) l2 (mm) l3 (mm) l4 (mm) weight (kg) speed inner ring (rpm) TN (N.m) no load torque (N.m)
1 GV 20 20 83 35 40 12 15 35 5 90 1.3 450 275 0.2
2 GV 25 25 83 35 40 12 15 35 5 90 1.3 450 275 0.2
3 GV 30 30 118 54 40 15 15 35 8 110 3.5 320 1250 1.2
4 GV 35 35 118 54 40 15 15 35 8 110 3.4 320 1250 1.2
5 GV 40 40 118 54 40 15 15 35 8 110 3.3 320 1250 1.2
6 GV 45 45 155 54 80 15 18 35 10 140 5.8 300 2180 2.2
7 GV 50 50 155 54 80 15 18 35 10 140 5.7 300 2180 2.2
8 GV 55 55 155 54 80 15 18 35 10 140 5.6 300 2180 2.2
9 GV 60 60 155 54 80 15 18 35 10 140 5.5 300 2180 2.2
10 GV 70 70 155 54 80 15 18 35 10 140 5.3 300 2180 2.2
11 GV 80 80 190 64 80 20 20 40 20 155 8.7 200 2930 3.5
12 GV 90 90 260 90 120 25 - - - 220 24.5 150 7250 3.5
13 GV 100 100 260 90 120 25 - - - 220 23.5 150 7250 3.5
14 GV 110 110 260 90 120 25 - - - 220 22.5 150 7250 3.5
15 GV 120 120 300 110 140 30 - - - 220 42 130 11100 6
order number
dH7 (mm)
D (mm)
L (mm)
B1 (mm)
L1 (mm)
b2 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
weight (kg)
speed inner ring (rpm)
TN (N.m)
no load torque (N.m)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)