1
Manufacturer Technische Antriebselemente GmbH - Germany
Description model GL .. F5-D2 [D3]
Part number GL 12 F5-D2
Product selection
Selector order number dH7 (mm) L (mm) s (mm) s2 (mm) L3 (mm) L6 (mm) L7 (mm) L8 (mm) D8 (mm) g1 (mm) speed inner ring (rpm) TN (N.m) weight (kg)
1 GL 12 F5-D2 12 42 10 13 - 44 59 10 10 M14 4000 55 1.1
2 GL 15 F5-D2 15 52 11 13 - 47 62 10 10 M14 3700 125 1.5
3 GL 20 F5-D2 20 57 10.5 15 - 54 72 11 12 M16 2700 181 2.1
4 GL 25 F5-D2 25 60 11.5 18 - 62 84 14 16 M20x2 2200 288 3.1
5 GL 30 F5-D2 30 68 11.5 18 - 68 92 14 16 M20x2 1800 500 4.1
6 GL 35 F5-D2 35 74 13.5 22 - 76 102 18 20 M24x2 1500 735 5.2
7 GL 40 F5-D2 40 86 15.5 22 - 85 112 18 20 M24x2 1200 1040 7.9
8 GL 45 F5-D2 45 86 15.5 26 - 90 120 22 25 M30x2 1000 1125 8.1
9 GL 50 F5-D2 50 94 14 26 - 102 135 22 25 M30x2 850 2125 12.1
10 GL 55 F5-D2 55 104 18 30 - 108 142 25 32 M36x2 750 2625 15.3
11 GL 60 F5-D2 60 114 17 30 - 112 145 25 32 M36x2 650 3500 18
12 GL 70 F5-D2 70 134 18.5 35 - 135 175 30 38 M42x2 550 5750 23
13 GL 80 F5-D2 80 144 21 35 - 145 185 30 38 M42x2 500 8500 31.5
14 GL 90 F5-D2 90 158 20.5 45 - 155 205 40 50 M55x2 450 14500 43.3
15 GL 100 F5-D2 100 182 30 45 - 180 230 40 50 M55x2 350 20000 71
16 GL 120 F5-D2 120 202 30 60 - 205 268 55 68 M72x2 300 25000 99
17 GL 130 F5-D2 130 212 29 60 - 205 268 55 68 M72x2 250 31250 99
18 GL 150 F5-D2 150 246 32 60 - 255 325 55 68 M72x2 200 70000 199
19 GL 12 F5-D3 12 42 10 13 64 44 59 10 10 M14 4000 55 1.1
20 GL 15 F5-D3 15 52 11 13 78 47 62 10 10 M14 3700 125 1.5
21 GL 20 F5-D3 20 57 10.5 15 82 54 72 11 12 M16 2700 181 2.1
22 GL 25 F5-D3 25 60 11.5 18 85 62 84 14 16 M20x2 2200 288 3.1
23 GL 30 F5-D3 30 68 11.5 18 95 68 92 14 16 M20x2 1800 500 4.1
24 GL 35 F5-D3 35 74 13.5 22 102 76 102 18 20 M24x2 1500 735 5.2
25 GL 40 F5-D3 40 86 15.5 22 115 85 112 18 20 M24x2 1200 1040 7.9
26 GL 45 F5-D3 45 86 15.5 26 115 90 120 22 25 M30x2 1000 1125 8.1
27 GL 50 F5-D3 50 94 14 26 123 102 135 22 25 M30x2 850 2125 12.1
28 GL 55 F5-D3 55 104 18 30 138 108 142 25 32 M36x2 750 2625 15.3
29 GL 60 F5-D3 60 114 17 30 147 112 145 25 32 M36x2 650 3500 18
30 GL 70 F5-D3 70 134 18.5 35 168 135 175 30 38 M42x2 550 5750 23
31 GL 80 F5-D3 80 144 21 35 178 145 185 30 38 M42x2 500 8500 31.5
32 GL 90 F5-D3 90 158 20.5 45 192 155 205 40 50 M55x2 450 14500 43.3
33 GL 100 F5-D3 100 182 30 45 217 180 230 40 50 M55x2 350 20000 71
34 GL 130 F5-D3 130 212 29 60 250 205 268 55 68 M72x2 250 31250 99
35 GL 150 F5-D3 150 246 32 60 286 255 325 55 68 M72x2 200 70000 199
order number
dH7 (mm)
L (mm)
s (mm)
s2 (mm)
L3 (mm)
L6 (mm)
L7 (mm)
L8 (mm)
D8 (mm)
g1 (mm)
speed inner ring (rpm)
TN (N.m)
weight (kg)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)