1

micro spur gearbox Type RA55

Manufacturer Technische Antriebselemente GmbH - Germany
Description micro spur gearbox Type RA55
Part number RA 550004
Product selection
Selector order number torque (N.cm) temperature range case bearing lubrication weight (g) max. input speed (rpm)
1 RA 55 max 80 -20°C bis +60°C Stahl- und Aluminiumflansch Kugellager Lebensdauerschmierung 210 3000
order number
torque (N.cm)
temperature range
case
bearing
lubrication
weight (g)
max. input speed (rpm)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)