1

Measuring Rack, 12.5mm Pitch, 20° PA

Manufacturer Technische Antriebselemente GmbH - Germany
Description measuring rack, straight geared, Pressure Angle 20°, Pitch 12,5 mm
Reference 24-Mess125-1000 W
Product selection
Selector Order No. Length L (mm) Pitch - Single Deviation Tooth / Tooth (μm) Pitch - Total Deviation to 1000 mm (μm) Tooth Quality Surface Tooth machining Material Weight (kg)
1 24-Mess125-1000 W 1000 8 50 7 h25 allseitig geschliffen feinstgestoßen 1.1191 [Ck 45] 11.01
Order No.
Length L (mm)
Pitch - Single Deviation Tooth / Tooth (μm)
Pitch - Total Deviation to 1000 mm (μm)
Tooth Quality
Surface
Tooth machining
Material
Weight (kg)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)