2

LinTrek Concentric and Eccentric Adapter Bushing

Manufacturer Technische Antriebselemente GmbH - Germany
Description LinTrek Concentric and Eccentric Adapter Bushing
Reference AB-1ZH
Product selection
Selector Order No. Form Material L (mm) D (mm) d (mm) B (mm) Screw Dimension e (mm) A (mm) Weight (g)
1 AB-1ZH zentrisch 1.4305 13.97 4.75 11.11 3.6 3,5x 0 6.35 5
2 AB-2ZH zentrisch 1.4305 17.93 9.51 14.28 6.1 6 0 7.13 11
3 AB-3ZH zentrisch 1.4305 25.14 11.99 19.05 8.1 8 0 9.52 26
4 AB-4ZH zentrisch 1.4305 29.9 14.99 22.22 10.1 10 0 11.09 45
5 AB-1EH exzentrisch 1.4305 13.97 4.75 11.11 3.6 3,5x 0.3 6.35 5
6 AB-2EH exzentrisch 1.4305 17.93 9.51 14.28 6.1 6 0.6 7.13 11
7 AB-3EH exzentrisch 1.4305 25.14 11.99 19.05 8.1 8 1.06 9.52 26
8 AB-4EH exzentrisch 1.4305 29.9 14.99 22.22 10.1 10 1.52 11.09 45
Order No.
Form
Material
L (mm)
D (mm)
d (mm)
B (mm)
Screw Dimension
e (mm)
A (mm)
Weight (g)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page