1
Manufacturer Technische Antriebselemente GmbH - Germany
Description LinRace ball screw LRF
Part number LR 15F-H-Z1
Note LR 15-500-H
Product selection
Selector order number H (mm) W (mm) W2 (mm) E (mm) L (mm) B x J (mm) MQ L1 (mm) grease nipple T1 (mm) N (mm) W1 (mm) H1 (mm) F (mm) d x D x h L max (mm) G (mm) dynamic load C (kN) static load ratings (kN) static torque Mx (kN.m) static torque My (kN.m) static torque Mz (kN.m) weight trolley (kg) weight rail (kg/m)
1 LR 15F-H-Z1 24 47 16 4.6 66 38 x 30 M5 x 8 40 3 4.3 5 15 14 60 4.5 x 7.5 x 5.3 4000 20 8.33 16.18 0.09 0.08 0.08 0.19 1.4
2 LR 20F-H-Z1 30 63 21.5 5 77.8 53 x 40 M6 x 9 48.8 M6 x 1 5 6.5 20 18 60 6 x 9.5 x 8.5 4000 20 14.22 25.1 0.22 0.18 0.18 0.4 2.6
3 LR 20FL-H-Z1 30 63 21.5 5 92.4 53 x 40 M6 x 9 63.4 M6 x 1 5 6.5 20 18 60 6 x 9.5 x 8.5 4000 20 18.63 32.66 0.28 0.23 0.23 0.52 2.6
4 LR 25F-H-Z1 36 70 23.5 7 88 57 x 45 M8 x 12 57 M6 x 1 5 6.5 23 22 60 7 x 11 x 9 4000 20 20.99 39.23 0.35 0.31 0.3 0.57 3.6
5 LR 25FL-H-Z1 36 70 23.5 7 110.1 57 x 45 M8 x 12 79.1 M6 x 1 5 6.5 23 22 60 7 x 11 x 9 4000 20 29.38 54.92 0.49 0.44 0.42 0.72 3.6
6 LR 30F-H-Z1 42 90 31 9 109 72 x 52 M10 x 12 72 M6 x 1 7 6.5 28 26 80 9 x 14 x 12 4000 20 29.22 53.84 0.59 0.49 0.48 1.1 5.2
7 LR 30FL-H-Z1 42 90 31 9 131.3 72 x 52 M10 x 12 94.3 M6 x 1 7 6.5 28 26 80 9 x 14 x 12 4000 20 38.25 70.51 0.77 0.64 0.64 1.4 5.2
8 LR 35F-H-Z1 48 100 33 9.5 119 82 x 62 M10 x 13 80 M6 x 1 8 6.5 34 29 80 9 x 14 x 12 4000 20 38.83 68.74 0.94 0.73 0.71 1.6 7.2
9 LR 35FL-H-Z1 48 100 33 9.5 144.8 82 x 62 M10 x 13 105.8 M6 x 1 8 6.5 34 29 80 9 x 14 x 12 4000 20 51.29 90.91 1.22 0.93 0.93 2 7.2
10 LR 45F-H-Z1 60 120 37.5 14 148.2 100 x 80 M12 x 15 105 M8 x1 10 13 45 38 105 14 x 20 x 17 4000 22.5 66.1 118.66 2.12 1.67 1.65 2.7 12.3
11 LR 45FL-H-Z1 60 120 37.5 14 173 100 x 80 M12 x 15 129.8 M8 x1 10 13 45 38 105 14 x 20 x 17 4000 22.5 81.69 146.61 2.62 2.01 2.01 3.6 12.3
12 LR 55F-H-Z1 70 140 43.5 15 170 116 x 95 M14 x 20 121 M8 x1 11 13 53 44 105 16 x 23 x 20 4000 30 97.48 167.7 3.6 2.87 2.82 5 16.9
13 LR 55FL-H-Z1 70 140 43.5 15 205.1 116 x 95 M14 x 20 156.1 M8 x1 11 13 53 44 105 16 x 23 x 20 4000 30 125.72 216.33 4.63 3.73 3.67 6.4 16.9
order number
H (mm)
W (mm)
W2 (mm)
E (mm)
L (mm)
B x J (mm)
MQ
L1 (mm)
grease nipple
T1 (mm)
N (mm)
W1 (mm)
H1 (mm)
F (mm)
d x D x h
L max (mm)
G (mm)
dynamic load C (kN)
static load ratings (kN)
static torque Mx (kN.m)
static torque My (kN.m)
static torque Mz (kN.m)
weight trolley (kg)
weight rail (kg/m)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)