1

Helix coupling with stainless steel clamp, Type HCZ

Manufacturer Technische Antriebselemente GmbH - Germany
Description Helix coupling with stainless steel clamp, Type HCZ
Part number HCZ4 4.76 6.35
Product selection
Selector Order no. D (mm) L (mm) B (mm) d1 min (mm) d1 max (mm) d2 min (mm) d2 max M Max. Speed (rpm) Max. Torque (N.cm) Weight Material
1 HCZ4 19.1 28 6.5 4.76 10 6.35 10 M2,5 5000 8 41/46 Stainless steel
2 HCZ6 31.8 57.2 16 6 16 10 16 M4 5000 25 250/280 Stainless steel
3 HCZ8 44.5 76.2 20 9 22 14 22 M5 5000 48 631/725 Stainless steel
4 HCZ10 57.2 130 32 10 30 20 30 M6 5000 102 1875/2105 Stainless steel
Order no.
D (mm)
L (mm)
B (mm)
d1 min (mm)
d1 max (mm)
d2 min (mm)
d2 max
M
Max. Speed (rpm)
Max. Torque (N.cm)
Weight
Material
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)