1

Guide Rails, 90°, Double-edged

Manufacturer Technische Antriebselemente GmbH - Germany
Description guide rollers, 90°, single part outer ring
Reference BS-9025-2
Note 500 mm
Product selection
Selector Order no. centric guide rollers excentric guide rollers spacer rail A (mm) B ±0,025 (mm) C ±0,02 (mm) L max (mm) Material
1 BS-9025-2 RK-902-Z RK-903-Z RK-902-E RK-903-E DS-25-K 25 25.74 4.5 3000 1.3505
2 BS-9050-3 RK-902-Z RK-903-Z RK-902-E RK-903-E DS-50 50 50.74 4.5 3000 1.3505
3 BS-9044-4 RK-904-Z RK-904-E DS-44-K 44 44.74 6 3000 1.3505
4 BS-9076-5 RK-905-Z RK-905-E DS-76 76 76.74 9 3000 1.2103
Order no.
centric guide rollers
excentric guide rollers
spacer rail
A (mm)
B ±0,025 (mm)
C ±0,02 (mm)
L max (mm)
Material
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page