2
Manufacturer Technische Antriebselemente GmbH - Germany
Description Guide Rails
Part number RRW 16
Note 400 mm
Product selection
Selector Order No. H (mm) Hw (mm) Bw (mm) Lw (mm) B1 x L1 (mm) M L2 (mm) B2 (mm) HMP (mm) Length (mm) Hs (mm) B3 (mm) Z (mm) C0D (N) C0Z (N) C0T (N) Mx (N.m) My (N.m) Mz (N.m) Trolley (kg) Rail + Profile (kg/m)
1 RRW 16 44 43.5 140 140 100 x 70 M6 110 108 12 60 30 91.8 30 200 200 200 10 10 10 1.5 4
2 RRW 24 54 51 180 180 140 x 90 M6 140 144 12 80 40 125.8 40 450 450 450 30 30 30 2.3 5
3 RRW 35 68 67.5 240 240 200 x 130 M8 190 190 15 100 50 166.8 50 1000 1000 1000 90 90 90 6.2 12.5
Order No.
H (mm)
Hw (mm)
Bw (mm)
Lw (mm)
B1 x L1 (mm)
M
L2 (mm)
B2 (mm)
HMP (mm)
Length (mm)
Hs (mm)
B3 (mm)
Z (mm)
C0D (N)
C0Z (N)
C0T (N)
Mx (N.m)
My (N.m)
Mz (N.m)
Trolley (kg)
Rail + Profile (kg/m)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)