2

Guide Rails GFS with integrated Spacer Rail

Manufacturer Technische Antriebselemente GmbH - Germany
Description Guide Rails GFS with integrated Spacer Rail
Reference GFS-0-30-20-AH
Note 500 mm
Product selection
Selector Order no. b (mm) H (mm) b1 (mm) h (mm) d (mm) d1 (mm) t (mm) l1 (mm) l max (mm) Material Weight (kg/m)
1 GFS-0-30-20-AH 30 20 16 8 11 6.6 4.8 50 3500 Aluminium hartanodisiert 0.95
2 GFS-2-60-35-AH 60 35 30 15 18 11 7.5 100 3500 Aluminium hartanodisiert 3.85
Order no.
b (mm)
H (mm)
b1 (mm)
h (mm)
d (mm)
d1 (mm)
t (mm)
l1 (mm)
l max (mm)
Material
Weight (kg/m)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)