6
Manufacturer Technische Antriebselemente GmbH - Germany
Description FSW single flange Nut
Reference KM1204-FSW-D-P0
Note KS1204-60-P0
Product selection
Selector Order no. Thread dimensions d (mm) l (mm) Da (mm) D (mm) A (mm) B (mm) L (mm) W (mm) X (mm) Y (mm) Z (mm) H (mm) T (mm) Type n Ca (Kgf) Coa (Kgf)
1 KM1204-FSW 1204 12 4 2.381 28 48 6 30 39 5.5 30 C 3.5X1 425 738
2 KM1205-FSW 1205 12 5 2 28 48 6 35 39 5.5 30 C 2.5X1 662 1036
3 KM1520-FSW 1520 15 20 3.175 34 55 7 57 45 6 34 50 B 1.5X1 4560 7730
4 KM2010-FSW 2010 20 10 3.969 46 74 13 54 59 6.6 11 6.3 46 66 A 2.5X1 1146 1958
Order no.
Thread dimensions
d (mm)
l (mm)
Da (mm)
D (mm)
A (mm)
B (mm)
L (mm)
W (mm)
X (mm)
Y (mm)
Z (mm)
H (mm)
T (mm)
Type
n
Ca (Kgf)
Coa (Kgf)
Selector Left Bearing Unit Spindle d (mm) A (mm) E (mm) B (mm) F (mm) G (mm) M S (mm)
3 keine
Left Bearing Unit
Spindle d (mm)
A (mm)
E (mm)
B (mm)
F (mm)
G (mm)
M
S (mm)
Selector Right Bearing Unit Spindle d (mm) A (mm) E (mm) B (mm) F (mm) G (mm) M S (mm)
3 keine
Right Bearing Unit
Spindle d (mm)
A (mm)
E (mm)
B (mm)
F (mm)
G (mm)
M
S (mm)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)