1

Friction coupling type RT

Manufacturer Technische Antriebselemente GmbH - Germany
Description Friction coupling type RT
Reference RT 12-0
Product selection
Selector Order no. T max (Nm) n max (rpm) Ø A (mm) Ø B e9 (mm) C (mm) Ø D min (mm) Ø D max (mm) E min (mm) E max (mm) F (mm) G (mm) K (mm) H Weight (kg)
1 RT 12 12 800 30 20 11 0 12 3 7 33 4 M4 0.4
2 RT 20 20 800 38 25 11 0 15 3 7 34 4 M4 0.6
3 RT 40 40 800 45 30 11 0 19 3 9 38 4 M4 0.9
4 RT 70 70 600 55 35 13 0 22 4 13 45 5 M4 1.4
5 RT 120 120 500 65 40 13 0 25 5 13 48 5 M4 1.7
6 RT 190 190 450 75 45 15 15 30 7 15 55 5 M4 2
7 RT 350 350 410 90 50 15 20 32 8 16 60 68 5 M4 2.2
8 RT 630 630 380 110 60 18 20 40 9 19 72 82 5 M6 3.3
9 RT 1200 1200 340 140 70 18 25 50 10 22 82 92 7 M6 6.4
10 RT 1700 1700 320 160 80 23 30 55 11 24 95 105 10 M8 9.1
11 RT 2400 2400 300 180 90 25 35 65 13 28 110 125 10 M8 13.4
12 RT 3500 3500 250 210 110 25 40 80 14 30 118 130 11 M10 20.1
13 RT 5000 5000 240 240 120 28 0 100 16 32 130 150 12 M10 24.5
Order no.
T max (Nm)
n max (rpm)
Ø A (mm)
Ø B e9 (mm)
C (mm)
Ø D min (mm)
Ø D max (mm)
E min (mm)
E max (mm)
F (mm)
G (mm)
K (mm)
H
Weight (kg)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page