1
Manufacturer Technische Antriebselemente GmbH - Germany
Description Friction coupling type RK
Reference RK 12-0
Product selection
Selector Order no. T max (Nm) n max (rpm) Ø A (mm) B (mm) Ø D min (mm) Ø D max (mm) F (mm) F1 (mm) G (mm) H (mm) Max. axial misalignment (mm) Max. angle misalignment (°) Weight (kg)
1 RK 12 12 800 55 27 0 12 33 16 52 0.2 0.5 0.7
2 RK 20 20 800 64 27 0 15 34 16 53 0.2 0.5 1
3 RK 40 40 800 73 27 0 19 38 20 61 0.2 0.5 1.4
4 RK 70 70 600 82 27 0 22 45 20 67 0.2 0.5 2.1
5 RK 120 120 500 91 27 0 25 48 20 70 0.2 0.5 2.5
6 RK 190 190 450 110 35 15 30 55 25 84 0.25 0.5 3.6
7 RK 350 350 410 134 35 20 32 60 30 94 95 0.25 0.5 4.6
8 RK 630 630 380 146 35 20 40 72 30 105 106 0.25 0.5 6
9 RK 1200 1200 340 195 35 25 50 82 40 125 0.25 0.5 12.1
10 RK 1700 1700 320 216 73.5 30 55 95 50 151 152 0.5 0.5 20.9
11 RK 2400 2400 300 240 73.5 35 65 110 50 168 169 0.5 0.5 29
12 RK 3500 3500 250 289 73.5 40 80 118 55 181 0.5 0.5 41.9
13 RK 5000 5000 240 337 73.5 0 100 130 65 201 206 0.5 0.5 55.8
Order no.
T max (Nm)
n max (rpm)
Ø A (mm)
B (mm)
Ø D min (mm)
Ø D max (mm)
F (mm)
F1 (mm)
G (mm)
H (mm)
Max. axial misalignment (mm)
Max. angle misalignment (°)
Weight (kg)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)