1

Friction coupling LFG, aluminim alloy [Zn A127 Cu2 EN1774]

Manufacturer Technische Antriebselemente GmbH - Germany
Description Friction coupling LFG, aluminim alloy [Zn A127 Cu2 EN1774]
Reference LFG51/1-12
Product selection
Selector Order no. Max. Torque (N.m) Max. Torque (N.m) Ø A (mm) Ø B r6 (mm) C (mm) Ø D min (mm) Ø D max (mm) E (mm) F min (mm) F max (mm) G (mm) Ø Dp (mm) Ø De (mm) H (mm) No. of teeth Pitch of chain
1 LFG51/1 15 50 35 3 12 20 12 3 6 38 66.93 71 5.2 22 3/8'' x 7/12''
2 LFG51/2 30 50 35 3 12 20 12 3 6 38 66.93 71 5.2 22 3/8'' x 7/12''
3 LFG71/1 50 70 45 4 12 25 17 4 10 58 89.24 93.8 7 22 1/2'' x 5/16''
4 LFG71/2 100 70 45 4 12 25 17 4 10 58 89.24 93.8 7 22 1/2'' x 5/16''
Order no.
Max. Torque (N.m)
Max. Torque (N.m)
Ø A (mm)
Ø B r6 (mm)
C (mm)
Ø D min (mm)
Ø D max (mm)
E (mm)
F min (mm)
F max (mm)
G (mm)
Ø Dp (mm)
Ø De (mm)
H (mm)
No. of teeth
Pitch of chain
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page