1

Friction coupling LF, steel, corosion resistant coating

Manufacturer Technische Antriebselemente GmbH - Germany
Description Friction coupling LF, steel, corosion resistant coating
Reference LF32/1-5
Product selection
Selector Order no. Max. Torque (N.m) Max. Torque (N.m) Ø A (mm) Ø B h8 (mm) Ø C min (mm) Ø D1 max (mm) E (mm) F min (mm) F max (mm) G (mm) H (mm) Ø Dp (mm) Ø De (mm) Pitch Teeth L (mm)
1 LF32/1 6 32 20 5 10 10 2 5.5 34 3 40.58 43.4 1/4'' 20 2.8
2 LF32/2 12 32 20 5 10 10 2 5.5 34 3 40.58 43.4 1/4'' 20 2.8
3 LF50/1 15 50 35 8 20 11 3 6 35 3 66.93 71 3/8'' 22 5.2
4 LF50/2 30 50 35 8 20 11 3 6 35 3 66.93 71 3/8'' 22 5.2
5 LF63/1 40 63 49.2 10 25 12 5 10 55 4 89.24 93.8 1/2'' 22 7
6 LF63/2 90 63 49.2 10 25 12 5 10 55 4 89.24 93.8 1/2'' 22 7
7 LF70/1 50 70 45 10 25 17 4 10 55 4 89.24 93.8 1/2'' 22 7
8 LF70/2 100 70 45 10 25 17 4 10 55 4 89.24 93.8 1/2'' 22 7
9 LF85/1 90 85 49.2 15 30 19 5 15 65 4 111.55 118 5/8'' 22 8.8
10 LF85/2 180 85 49.2 15 30 19 5 15 65 4 111.55 118 5/8'' 22 8.8
11 LF90/1 100 90 60 15 35 19 5 12 60 4 111.55 118 5/8'' 22 8.8
12 LF90/2 200 90 60 15 35 19 5 12 60 4 111.55 118 5/8'' 22 8.8
13 LF115/1 200 115 72 20 45 21 6 15 70 4 145.94 153.9 3/4'' 24 10.8
14 LF115/2 400 115 72 20 45 21 6 15 70 4 145.94 153.9 3/4'' 24 10.8
15 LF140/1 400 140 85 25 55 24 6 16 80 5 178.48 189.3 1'' 22 15.5
16 LF140/2 800 140 85 25 55 24 6 16 80 5 178.48 189.3 1'' 22 15.5
17 LF170/1 700 170 100 30 65 29 8 20 95 5 202.98 218.1 1 1/4'' 20 18
18 LF170/2 1400 170 100 30 65 29 8 20 95 5 202.98 218.1 1 1/4'' 20 18
Order no.
Max. Torque (N.m)
Max. Torque (N.m)
Ø A (mm)
Ø B h8 (mm)
Ø C min (mm)
Ø D1 max (mm)
E (mm)
F min (mm)
F max (mm)
G (mm)
H (mm)
Ø Dp (mm)
Ø De (mm)
Pitch
Teeth
L (mm)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page