1

Friction coupling LF / LFG with overload protection

Manufacturer Technische Antriebselemente GmbH - Germany
Description Friction coupling LF / LFG with overload protection
Reference LF50LS-12
Product selection
Selector Order no. Ø X (mm) Ø Y (mm) Z (mm)
1 LF50LS 51 75 30
2 LFG50LS 51 75 30
3 LF70LS 71 95 36
4 LFG70LS 71 95 36
5 LF90LS 91 115 38
6 LFG90LS 91 115 38
7 LF115LS 116 140 40
8 LFG115LS 116 140 40
9 LF140LS 141 165 43
10 LFG140LS 141 165 43
11 LF170LS 171 195 48
12 LFG170LS 171 195 48
Order no.
Ø X (mm)
Ø Y (mm)
Z (mm)
Selector Pitch of chain S (mm) Teeth
1 3/8'' 5.2 28
2 1/2'' 7 22
Pitch of chain
S (mm)
Teeth
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page