1
Manufacturer Technische Antriebselemente GmbH - Germany
Description Flat Rail Type MTV
Reference H-MTP-0 500
Product selection
Selector Order No. Hardness A (mm) B (mm) C (mm) F (mm)
1 H-MTP-0 38 HRC 45 25 5 16
2 H-MTP-1 38 HRC 75 40 6 27
3 H-MTP-2 38 HRC 100 50 6 39
4 L-MTP-0 55 - 60 HRC 45 25 5 16
5 L-MTP-1 55 - 60 HRC 75 40 6 27
6 L-MTP-2 55 - 60 HRC 100 50 6 39
Order No.
Hardness
A (mm)
B (mm)
C (mm)
F (mm)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)