1

Flange Rollers with Eccentric bolt

Manufacturer Technische Antriebselemente GmbH - Germany
Description Flange Rollers with Eccentric Journals
Reference HPJE26
Product selection
Selector Order No. A (mm) B (mm) C (mm) D (mm) K (mm) L (mm) M (mm) N R (mm) S (mm) T (mm) U (mm) W (mm) X (mm) Housing Hole (mm) Weight (kg)
1 HPJE26 26 20 35 5 10 23 13 M10x1,0 17.1 0.8 13 10 0.5 4 13.02 0.14
2 HPJE30 30 20 40 5 12 25 14 M12x1,5 17.5 0.8 15 11 0.5 4 15.02 0.17
3 HPJE32 32 22 42 5 12 25 14 M12x1,5 17.5 0.8 15 11 0.5 4 15.02 0.2
4 HPJE35 35 22 46 5 16 32.5 18 M16x1,5 23.8 0.8 20 14.5 1 8 20.02 0.23
5 HPJE40-1 40 27.6 54 7.8 18 36.5 20.5 M18x1,5 28.5 1.6 22 16 1 8 22.02 0.35
6 HPJE50 50 40 68 14 16 50 32 M16x2,0 32 1.6 24 18 1 8 24.02 0.94
7 HPJE62-1 62 44 78 14 24 49.5 27.5 M24x1,5 43 1.6 28 22 1 8 28.02 1.13
8 HPJE76 76 52 98 14 24 70 41 M24x1,5 50 1.6 35 29 1.5 8 35.02 2.31
9 HPJE90 90 52 112 14 24 70 41 M24x1,5 50 1.6 35 29 1.5 8 35.02 3.09
10 HPJE100 100 52 125 14 24 70 41 M24x1,5 50 1.6 35 29 1.5 8 35.02 3.79
11 HPJE125 125 76 148 18 48 105 55 M48x5,0 82.5 1.6 64 50 1.5 12 64.02 9.28
12 HPJE150 150 76 173 18.3 64 140 75 M64x6,0 92 1.6 80 65 1.5 12 80.02 14.86
Order No.
A (mm)
B (mm)
C (mm)
D (mm)
K (mm)
L (mm)
M (mm)
N
R (mm)
S (mm)
T (mm)
U (mm)
W (mm)
X (mm)
Housing Hole (mm)
Weight (kg)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page