4

End of Life - FDU double flange Nut

Manufacturer Technische Antriebselemente GmbH - Germany
Description FDU double flange Nut
Part number KM1605-3-FDU-D-P0
Note KS1605-3-160-P0
Product selection
Selector Order no. Thread dimensions d (mm) l (mm) Da (mm) D (mm) A (mm) B (mm) L (mm) W (mm) X (mm) Type H (mm) Q n Ca (Kgf) Coa (Kgf) K (Kgf/mm)
1 KM1605-3-FDU 1605-3 16 5 3.175 28 48 10 80 38 5.5 A 40 M6 3 780 1790 37
2 KM2005-4-FDU 2005-4 20 5 3.175 36 58 12 92 47 6.6 A 44 M6 4 1100 2280 49
3 KM2505-4-FDU 2505-4 25 5 3.175 40 62 12 92 51 6.6 A 48 M6 4 1250 3070 58
4 KM2510-4-FDU 2510-4 25 10 4.762 40 62 12 153 51 6.6 A 48 M6 4 1944 3877 49
5 KM3205-4-FDU 3205-4 32 5 3.175 50 80 12 92 65 9 A 62 M6 4 1400 4080 70
6 KM3210-4-FDU 3210-4 32 10 6.35 50 80 16 160 65 9 A 62 M6 4 3390 7170 79
7 KM4005-4-FDU 4005-4 40 5 3.175 63 93 15 96 78 9 B 70 M8 4 1575 5290 84
8 KM4010-4-FDU 4010-4 40 10 6.35 63 93 18 162 78 9 B 70 M8 4 3850 9470 97
9 KM5010-4-FDU 5010-4 50 10 6.35 75 110 16 162 93 11 B 85 M8 4 4390 12400 115
10 KM6310-4-FDU 6310-4 63 10 6.35 90 125 18 182 108 11 B 95 M8 4 5070 16600 80
11 KM6320-3-FDU 6320-3 63 20 9.525 95 135 20 253 115 13.5 B 100 M8 3 8490 23610 74
12 KM8010-4-FDU 8010-4 80 10 6.35 105 145 20 182 125 13.5 B 110 M8 4 5620 21300 90
13 KM8020-3-FDU 8020-3 80 20 9.525 125 165 25 253 145 13.5 B 130 M8 3 6302 19008 86
Order no.
Thread dimensions
d (mm)
l (mm)
Da (mm)
D (mm)
A (mm)
B (mm)
L (mm)
W (mm)
X (mm)
Type
H (mm)
Q
n
Ca (Kgf)
Coa (Kgf)
K (Kgf/mm)
Selector Left Bearing Unit Spindle d (mm) A (mm) E (mm) B (mm) F (mm) G (mm) M S (mm)
6 keine
Left Bearing Unit
Spindle d (mm)
A (mm)
E (mm)
B (mm)
F (mm)
G (mm)
M
S (mm)
Selector Right Bearing Unit Spindle d (mm) A (mm) E (mm) B (mm) F (mm) G (mm) M S (mm)
6 keine
Right Bearing Unit
Spindle d (mm)
A (mm)
E (mm)
B (mm)
F (mm)
G (mm)
M
S (mm)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)