1
Manufacturer Technische Antriebselemente GmbH - Germany
Description DUALVee ® Guide Rollers
Reference W1
Material AISI 52100
Note Blech
Product selection
Selector Order No. Type of Seal Material A (mm) B (mm) C (mm) MDW inside (mm) MDW outside (mm) Weight (g)
1 W1 Blech AISI 52100 19.55 7.87 4.76 7.92 11.86 12
2 W2 Blech AISI 52100 30.73 11.09 9.52 12.7 18.23 40
3 W3 Blech AISI 52100 45.72 15.87 12 19.05 26.97 136
4 W4 Blech AISI 52100 59.94 19.05 15.01 25.4 34.92 285
5 W1X Neopren AISI 52100 19.55 7.87 4.76 7.92 11.86 12
6 W2X Neopren AISI 52100 30.73 11.09 9.52 12.7 18.23 40
7 W3X Neopren AISI 52100 45.72 15.87 12 19.05 26.97 136
8 W4X Neopren AISI 52100 59.94 19.05 15.01 25.4 34.92 285
9 W1XSS Neopren 1.4305 19.55 7.87 4.76 7.92 11.86 12
10 W2XSS Neopren 1.4305 30.73 11.09 9.52 12.7 18.23 40
11 W3XSS Neopren 1.4305 45.72 15.87 12 19.05 26.97 136
12 W4XSS Neopren 1.4305 59.94 19.05 15.01 25.4 34.92 285
Order No.
Type of Seal
Material
A (mm)
B (mm)
C (mm)
MDW inside (mm)
MDW outside (mm)
Weight (g)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)