2

Universal Joint (Double), Needle bearings, Heavy duty, DIN808-W/DIN7551, Maintenance free

Manufacturer Technische Antriebselemente GmbH - Germany
Description Double universal joint with needle bearings, DIN 808-W, maintenance free [reinforced construction]
Reference 223 W
Product selection
Selector Order no. D1 H7 (mm) D2 (mm) L1 -1 (mm) L2 ±1 (mm) L4 ±0,5 (mm) B P9 (mm) T +0,2 (mm) S (mm) Weight (kg)
1 223 W 10 20 13 74 24 3 11.4 8 0.12
2 224 W 12 25 15 86 28 4 13.8 10 0.2
3 225 W 16 32 19 104 34 5 18.3 14 0.37
4 226 W 20 40 23 128 41 6 22.8 19 0.7
5 227 W 25 50 29 160 52.5 8 28.3 24 1.4
6 228 W 32 63 36 198 65 10 35.3 30 2.8
7 229 W 40 75 44 245 80 12 43.3 36 5.1
8 2210 W 50 90 54 290 95 14 53.8 - 7.8
Order no.
D1 H7 (mm)
D2 (mm)
L1 -1 (mm)
L2 ±1 (mm)
L4 ±0,5 (mm)
B P9 (mm)
T +0,2 (mm)
S (mm)
Weight (kg)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page