2

Coupling (anti-backlash), with bore H7, single slotted version with 1 set screw, no key way

Manufacturer Technische Antriebselemente GmbH - Germany
Description Coupling without backlash, with bore H7, single slotted version with 1 set screw, no key way
Reference D9FB - 9KS92
Product selection
Selector Order no. no bore d min (mm) d max (mm) A (mm) L (mm) L1/L2 (mm) E (mm) b (mm) s (mm) g1 f (mm) TA (N.m)
1 D9FB x 4 11 20 30 10 10 8 1 M2,5 2.5 0.76
2 D14FB x 4 16 30 35 11 13 10 1.5 M3 5 1.34
3 D19/24FB x 6 24 40 66 25 16 12 2 M6 12 10.5
Order no.
no bore
d min (mm)
d max (mm)
A (mm)
L (mm)
L1/L2 (mm)
E (mm)
b (mm)
s (mm)
g1
f (mm)
TA (N.m)
Selector Order no. Spider shore Spider color Tkn nominal torque (N.m) Tkmax (N.m) Max. speed V=30m/s (rpm)
1 9KS92 92°A yellow 3 6 28000
2 9KS64 64°D green 6 12 28000
3 9KS98 98°A red 5 10 28000
Order no.
Spider shore
Spider color
Tkn nominal torque (N.m)
Tkmax (N.m)
Max. speed V=30m/s (rpm)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)