1

Combined Bearings, with Relubrication port

Manufacturer Technische Antriebselemente GmbH - Germany
Description Combined Rollers with Relubrication
Reference HEC FE106
Product selection
Selector Order No. D (mm) T (mm) d (mm) H (mm) h (mm) B (mm) A (mm) S (mm) r (mm) C (kN) Co (kN) Ca (kN) Coa (kN) Weight (kg)
1 HEC FE106 52.5 40 30 33 27 17 5 15 2 24 33 10 14 0.36
2 HEC FE108 62 42 30 37.5 30.5 20 2.5 20 3 39 65 15 22 0.53
3 HEC FE110 70.1 48 35 44 36 23 2.5 22 4 56 93 18 26 0.8
4 HEC FE112 77.7 54 40 48 36.5 23 3 24 4 59 102 20 32 1
5 HEC FE114 78.1 54 40 40.7 29 23 3 24 4 59 102 20 32 0.9
6 HEC FE116 88.4 59 45 57 44 30 3.5 26 4 85 134 27 44 1.62
7 HEC FE118 101.8 67 50 46 33 28 3 30 3 92 153 32 50 1.8
8 HEC FE120 107.7 71 55 54 40 31 3 34 5 100 174 39 66 2.3
9 HEC FE122 107.7 71 60 69 55 31 4 34 5 100 174 39 66 2.82
10 HEC FE124 123 80 60 72.3 56 37 5 40 5 135 242 47 90 4.5
11 HEC FE126 149 108 60 78.5 58.5 45 5.5 50 3 183 353 82 131 6.52
Order No.
D (mm)
T (mm)
d (mm)
H (mm)
h (mm)
B (mm)
A (mm)
S (mm)
r (mm)
C (kN)
Co (kN)
Ca (kN)
Coa (kN)
Weight (kg)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)