1
Manufacturer Technische Antriebselemente GmbH - Germany
Description Clamping Journals for supporting Flange and Guide Rollers without Journals
Reference MSHA20
Product selection
Selector Order No. A (mm) B (mm) C (mm) D (mm) E (mm) F G H (mm) Weight (kg)
1 MSHA20 20 31.75 94 16 25 M20x1,5 M6x1,00 8 0.7
2 MSHA25 25 44.5 110 19 29 M24x1,5 M6x1,00 8 0.75
3 MSHA30 30 57.2 135 22 31 M30x3,5 M8x1,25 12 0.95
4 MSHA45 45 82.6 185 32 54 M45x4,5 M12x1,75 12 1.5
5 MSHA55 55 88.9 195 32 62 M52x5,0 M12x1,75 12 5.7
6 MSHA70 70 108 220 35 74 M70x6,0 M12x1,75 12 10
Order No.
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F
G
H (mm)
Weight (kg)
Documentation
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)