1

CLAMPEX® shaft to hub connector, self centering, type 201

Manufacturer Technische Antriebselemente GmbH - Germany
Description CLAMPEX®-shaft-hub-connection, self centering, type 201
Reference 201-20X47
Product selection
Selector Order no. d x D (mm) B (mm) B1 (mm) B2 (mm) B3 (mm) D1 (mm) Din 912-12.9 z Ta [Nm] 201 T (N.m) Fax (kN) Pw (N/mm2) PN (N/mm2) Weight (kg)
1 201-20X47 20x47 48 42 31 26 53 M6 6 17 332 33 178 76 0.42
2 201-22X47 22x47 48 42 31 26 53 M6 6 17 336 33 162 76 0.39
3 201-24X50 24x50 48 42 31 26 56 M6 6 17 399 33 149 71 0.43
4 201-25X50 25x50 48 42 31 26 56 M6 6 17 415 33 143 71 0.42
5 201-28X55 28x55 48 42 31 26 61 M6 6 17 465 33 127 65 0.51
6 201-30X55 30x55 48 42 31 26 61 M6 6 17 466 33 119 65 0.48
7 201-32X60 32x60 48 42 31 26 66 M6 8 17 709 44 149 79 0.57
8 201-35X60 35x60 48 42 31 26 66 M6 8 17 776 44 136 79 0.54
9 201-38X65 38x65 48 42 31 26 71 M6 8 17 842 44 125 73 0.63
10 201-40X65 40x65 48 42 31 26 71 M6 8 17 886 44 119 73 0.58
11 201-42X75 42x75 58 50 36 30 81 M8 6 41 1290 61 136 76 1.02
12 201-45X75 45x75 58 50 36 30 81 M8 6 41 1382 61 127 76 0.99
13 201-48X80 48x80 58 50 36 30 86 M8 8 41 1965 82 159 95 1.1
14 201-50X80 50x80 58 50 36 30 86 M8 8 41 2047 82 152 95 1.08
15 201-55X85 55x85 58 50 36 30 91 M8 8 41 2252 82 139 90 1.16
16 201-60X90 60x90 58 50 36 30 96 M8 8 41 2456 82 127 85 1.24
17 201-65X95 65x95 58 50 36 30 101 M8 8 41 2661 82 117 80 1.33
18 201-70X110 70x110 70 60 46 40 119 M10 8 83 4550 130 130 83 2.29
19 201-75X115 75x115 70 60 46 40 124 M10 8 83 4875 130 121 79 2.41
20 201-80X120 80x120 70 60 46 40 129 M10 8 83 5200 130 113 76 2.55
21 201-85X125 85x125 70 60 46 40 134 M10 10 83 6907 163 133 91 2.67
22 201-90X130 90x130 70 60 46 40 139 M10 10 83 7313 163 126 87 2.8
23 201-95X135 95x135 66 56 45 40 142 M10 10 83 7501 158 116 82 2.93
24 201-100X145 100x145 80 68 52 45 155 M12 8 145 9465 189 117 81 4.1
25 201-110X155 110x155 80 68 52 45 165 M12 8 145 10411 189 107 76 4.4
26 201-120X165 120x165 80 68 52 45 175 M12 10 145 14197 237 122 89 4.72
27 201-130X180 130x180 80 68 52 45 188 M12 12 145 18456 284 136 98 5.74
28 201-140X190 140x190 90 76 58.5 50 199 M14 10 230 22726 325 130 95 6.92
29 201-150X200 150x200 90 76 58.5 50 209 M14 12 230 29219 390 145 109 7.24
30 201-160X210 160x210 90 76 58.5 50 219 M14 12 230 31167 390 136 104 7.76
31 201-170X225 170x225 90 76 58.5 50 234 M14 14 230 38634 455 149 113 8.98
32 201-180X235 180x235 90 76 58.5 50 244 M14 14 230 40907 455 141 108 9.5
Order no.
d x D (mm)
B (mm)
B1 (mm)
B2 (mm)
B3 (mm)
D1 (mm)
Din 912-12.9
z
Ta [Nm] 201
T (N.m)
Fax (kN)
Pw (N/mm2)
PN (N/mm2)
Weight (kg)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)