1

CLAMPEX® shaft to hub connector, non self centering, type 150

Manufacturer Technische Antriebselemente GmbH - Germany
Description CLAMPEX®-shaft-hub-connection, non self centering, type 150
Reference 150-6X9
Product selection
Selector Order no. d x D (mm) B (mm) B1 (mm) A1 (mm) A2 (mm) A3 (mm) A4 (mm) d1 (mm) D1 (mm) PO (N) PA (N) PO+PA (N) T (N.m) Fax (kN) PW (N/mm2) PN (N/mm2) Weight (kg)
1 150-6X9 6x9 4.5 3.7 2.5 2.5 3 4 6.1 8.9 * 3000 3000 2 0.67 80 53 0.0012
2 150-7X10 7x10 4.5 3.7 2.5 2.5 3 4 7.1 8.9 * 5300 5300 4 1.19 121 85 0.0014
3 150-8X11 8x11 4.5 3.7 4.5 2.5 3 4 8.1 10.9 * 5600 5600 5 1.25 112 82 0.0015
4 150-9X12 9x12 4.5 3.7 2.5 2.5 3 4 9.1 11.9 7947 6653 14600 7 1.5 119 89 0.0017
5 150-10X13 10x13 4.5 3.7 2.5 2.5 3 4 10.1 12.9 7063 8937 16000 10 2 143 110 0.0018
6 150-12X15 12x15 4.5 3.7 2.5 2.5 3 4 12.1 14.9 7808 8192 16000 11 1.8 110 88 0.0021
7 150-13X16 13x16 4.5 3.7 2.5 2.5 3 4 13.1 15.9 7007 9693 16700 14 2.2 120 97 0.0023
8 150-14X18 14x18 6.3 5.3 3.5 3.5 4.5 5.5 14.1 17.9 11957 14043 26000 22 3.1 112 87 0.0049
9 150-15X19 15x19 6.3 5.3 3.5 3.5 4.5 5.5 15.1 18.9 12106 14894 27000 25 3.3 111 88 0.0053
10 150-16X20 16x20 6.3 5.3 3.5 3.5 4.5 5.5 16.1 19.9 12478 14522 27000 26 3.2 102 81 0.0055
11 150-17X21 17x21 6.3 5.3 3.5 3.5 4.5 5.5 17.1 20.9 11678 16822 28500 32 4.1 120 90 0.0058
12 150-18X22 18x22 6.3 5.3 3.5 3.5 4.5 5.5 18.1 21.9 14630 18370 33000 37 3.7 102 94 0.0061
13 150-19X24 19x24 6.3 5.3 3.5 3.5 4.5 5.5 19.2 23.8 14186 18814 33000 40 4.2 111 88 0.0078
14 150-20X25 20x25 6.3 5.3 3.5 3.5 4.5 5.5 20.2 24.8 13339 19661 33000 44 4.4 110 88 0.0082
15 150-22X26 22x26 6.3 5.3 3.5 3.5 4.5 5.5 22.2 25.8 13689 20311 34000 50 4.5 103 87 0.0072
16 150-24X28 24x28 6.3 5.3 3.5 3.5 4.5 5.5 24.2 27.8 8676 25324 34000 68 5.7 118 101 0.008
17 150-25X30 25x30 6.3 5.3 3.5 3.5 4.5 5.5 25.2 29.8 10190 26810 37000 75 6 120 100 0.01
18 150-28X32 28x32 6.3 5.3 3.5 3.5 4.5 5.5 28.2 31.8 11275 28725 40000 90 6.4 115 101 0.009
19 150-30X35 30x35 6.3 5.3 3.5 3.5 4.5 5.5 30.2 34.8 10211 29789 40000 100 6.7 111 95 0.012
20 150-32X36 32x36 6.3 5.3 3.5 3.5 4.5 5.5 32.2 35.8 6487 33513 40000 120 7.5 117 104 0.01
21 150-35X40 35x40 7 6 3.5 3.5 4.5 5.5 35.2 39.8 9147 40853 50000 160 9.1 115 101 0.017
22 150-36X42 36x42 7 6 3.5 3.5 4.5 5.5 36.2 41.8 12910 43690 56600 176 9.8 120 103 0.02
23 150-38X44 38x44 7 6 3.5 3.5 4.5 5.5 38.2 43.8 15317 44683 60000 190 10 116 100 0.021
24 150-40X45 40x45 8 6.6 3.5 4.5 5.5 6.5 40.2 44.8 18614 51386 70000 230 11.5 116 103 0.023
25 150-42X48 42x48 8 6.6 3.5 4.5 5.5 6.5 42.2 47.8 14678 55322 70000 260 12.4 118 104 0.028
26 150-45X52 45x52 10 8.6 3.5 4.5 5.5 6.5 45.2 51.8 32549 77451 110000 390 17.3 119 103 0.042
27 150-48X55 48x55 10 8.6 3.5 4.5 5.5 6.5 48.2 54.8 29942 80058 110000 430 17.9 115 100 0.045
28 150-50X57 50x57 10 8.6 3.5 4.5 5.5 6.5 50.2 56.8 25995 84005 110000 470 18.8 116 102 0.047
29 150-55X62 55x62 10 8.6 3.5 4.5 5.5 6.5 55.2 61.8 25759 94241 120000 580 21.1 118 105 0.05
30 150-56X64 56x64 12 10.4 3.5 4.5 5.5 7 56.2 63.8 33227 117773 151000 738 26.4 120 105 0.067
31 150-60X68 60x68 12 10.4 3.5 4.5 5.5 7 60.2 67.8 34887 125113 160000 840 28 119 105 0.072
32 150-63X71 63x71 12 10.4 3.5 4.5 5.5 7 63.2 70.8 30510 132490 163000 934 29.7 120 107 0.077
33 150-65X73 65x73 12 10.4 3.5 4.5 5.5 7 65.2 72.8 22513 137487 160000 1000 30.8 121 108 0.079
34 150-70X79 70x79 14 12.2 3.5 5 6.5 7.5 70.3 78.7 34033 165967 200000 1300 37.1 115 102 0.11
35 150-71X80 71x80 14 12.2 3.5 5 6.5 7.5 71.3 79.7 36043 174957 211000 1390 39.2 120 106 0.12
36 150-75X84 75x84 14 12.2 3.5 5 6.5 7.5 75.3 83.7 41267 178733 220000 1500 40 116 104 0.13
37 150-80X91 80x91 17 15 4 6 6.5 8 80.3 90.7 65412 234588 300000 2100 52.5 116 102 0.19
38 150-85X96 85x96 17 15 4 6 6.5 8 85.3 95.7 54414 257586 312000 2450 57.6 120 106 0.2
39 150-90X101 90x101 17 15 4 6 6.5 8 90.3 100.7 51900 268100 320000 2700 60 118 105 0.22
40 150-95X106 95x106 17 15 4 6 6.5 8 95.3 105.7 52145 287855 340000 3060 64.4 120 107 0.23
41 150-100X114 100x114 21 18.7 5 6 7 9 100.3 113.7 64660 375340 440000 4200 84 119 105 0.38
42 150-110X124 110x124 21 18.7 5 6 7 9 110.3 123.7 100658 349342 450000 4300 78.2 101 89 0.41
43 150-120X134 120x134 21 18.7 5 6 7 9 120.4 133.6 80192 379808 460000 5100 85 100 90 0.45
44 150-130X148 130x148 28 25.3 5 7 9 11 130.4 147.6 93177 556823 650000 8100 124.6 101 88 0.85
45 150-140X158 140x158 28 25.3 6 7 9 11 140.4 157.6 89967 600033 690000 9400 134.3 101 89 0.91
46 150-150X168 150x168 28 25.3 6 7 9 11 150.4 167.6 64644 655356 720000 11000 146.7 103 92 0.97
47 150-160X178 160x178 28 25.3 6 7 9 11 160.4 177.6 80303 774697 855000 13870 173.4 114 102 1.02
48 150-170X191 170x191 33 30 7 9 10 12 170.5 190.5 128166 973834 1102000 18525 217.9 113 101 1.5
49 150-180X201 180x201 33 30 7 9 10 12 180.5 200.5 142494 1057506 1200000 21300 236.7 116 104 1.58
50 150-190X211 190x211 33 30 7 9 10 12 190.5 210.5 111751 1138249 1250000 24200 254.7 119 107 1.68
51 150-200X224 200x224 38 34.8 7 9 11 13 200.6 223.4 182475 1407525 1590000 31500 315 120 107 2.32
52 150-210X234 210x234 38 34.8 7 9 11 13 210.6 233.4 100300 1489700 1590000 34761 331.1 121 109 2.45
53 150-220X244 220x244 38 34.8 7 9 11 13 220.6 243.4 117900 1552100 1670000 37941 344.9 120 109 2.49
54 150-230X257 230x257 43 39.5 7 10 12 14 230.6 256.4 168900 1851100 2020000 47307 411.9 121 108 3.38
55 150-240X267 240x267 43 39.5 7 10 12 14 240.6 266.4 160700 1929300 2090000 51449 428.7 121 109 3.52
56 150-250X280 250x280 48 44 7 10 12 16 250.6 279.2 191000 2239000 2430000 52245 418 121 108 4.68
57 150-260X290 260x290 48 44 7 10 13 16 260.8 289.2 182500 2328500 2511000 56506 434.7 121 108 4.82
58 150-270X300 270x300 48 44 7 10 13 16 270.8 299.2 178000 2422000 2600000 61036 452.1 121 109 4.94
59 150-280X313 280x313 53 49 7 11 14 17 280.8 312.2 207800 2792200 3000000 72971 521.2 121 108 6.27
60 150-290X323 290x323 53 49 7 11 14 17 290.8 322.2 220700 2889300 3110000 77740 536.1 121 108 6.5
61 150-300X333 300x333 53 49 7 11 14 17 300.8 332.2 215000 2990000 3205000 83224 554.8 121 109 6.7
62 150-320X360 320x360 65 59 10 15 20 25 321 359 292000 3848000 4140000 114246 714 121 108 10.9
63 150-340X380 340x380 65 59 10 15 20 25 341 379 275000 4085000 4360000 128863 758 121 108 11.5
64 150-360X400 360x400 65 59 10 15 20 25 361 399 260000 4320000 4580000 144292 801.6 121 109 12.2
65 150-380X420 380x420 65 59 10 15 20 25 381 419 270000 4570000 4840000 161122 848 121 109 12.8
66 150-400X440 400x440 65 59 10 15 20 25 401 439 260000 4800000 5060000 178138 890.7 121 110 13.5
Order no.
d x D (mm)
B (mm)
B1 (mm)
A1 (mm)
A2 (mm)
A3 (mm)
A4 (mm)
d1 (mm)
D1 (mm)
PO (N)
PA (N)
PO+PA (N)
T (N.m)
Fax (kN)
PW (N/mm2)
PN (N/mm2)
Weight (kg)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page