1

Carriage Plates, 90°, Stainless steel

Manufacturer Technische Antriebselemente GmbH - Germany
Description carriage plates 90°, stainless steel
Reference T-9025x100SS
Product selection
Selector Order no. guide rollers spacer rail A (mm) B (mm) C (mm) d H7 (mm) d1 (mm) E (mm) F (mm) G (mm) L (mm) M (mm) Material
1 T-9025x100 RK-902-Z / RK-902-E DS-25-K 60 80 45 6 16 20 10 7 100 17.5 Alu, schwarz eloxiert
2 T-9050x140 RK-903-Z / RK-903-E DS-50 90 120 75 8 22 25 14 9 140 22.5 Alu, schwarz eloxiert
3 T-9044x160 RK-904-Z / RK-904-E DS-44-L 100 130 76.5 10 26 30 20 11 160 26.8 Alu, schwarz eloxiert
4 T-9076x230 RK-905-Z / RK-905-E DS-76 150 200 122 16 36 40 25 17.5 230 39 Alu, schwarz eloxiert
Order no.
guide rollers
spacer rail
A (mm)
B (mm)
C (mm)
d H7 (mm)
d1 (mm)
E (mm)
F (mm)
G (mm)
L (mm)
M (mm)
Material
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)