1

Bevel Gears, 1:5 Ratio, Plastic (Injection moulded)

Manufacturer Technische Antriebselemente GmbH - Germany
Description Bevel Gears, straight geared of injection molded Plastic, Ratio 1:5
Reference P101260-12
Product selection
Selector Order no. Teeth Teeth 1 Module i d (mm) d1 (mm) da (mm) da1 (mm) N (mm) N1 (mm) n (mm) n1 (mm) L (mm) L1 (mm) H (mm) H1 (mm) A (mm) A1 (mm) b (mm) B (mm) B1 (mm) Tol. B Tol. B1 Material
1 P101260-12 12 1 1:5 12 13.7 9.5 10 20.3 20.3 40.5 9.5 4 H7 Hostaform C
2 P101260-60 60 1 1:5 60 60.4 20.5 11 15.5 17.4 21 9.5 10 H7 H7 Hostaform C
3 P101260 12 60 1 1:5 12 60 13.7 60.4 9.5 20.5 10 11 20.3 15.5 20.3 17.4 40.5 21 9.5 4 10 H7 H7 Hostaform C Hostaform C
Order no.
Teeth
Teeth 1
Module
i
d (mm)
d1 (mm)
da (mm)
da1 (mm)
N (mm)
N1 (mm)
n (mm)
n1 (mm)
L (mm)
L1 (mm)
H (mm)
H1 (mm)
A (mm)
A1 (mm)
b (mm)
B (mm)
B1 (mm)
Tol. B
Tol. B1
Material
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)