1

bevel gearbox, stainless, 2 output shafts, series KG 15T-SS and KG20T-SS

Manufacturer Technische Antriebselemente GmbH - Germany
Description bevel gearbox, stainless, 2 output shafts, series KG 15T-SS and KG20T-SS
Part number KG09T11SS
Product selection
Selector order number reduction max. input torque of the shaft A at 1400 min-1 (kW) max. output torque shaft B (N.m) max. output torque shaft C (N.m) shaft B and C A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) I (mm) L (mm) M N (mm) O (mm) P (mm) Q (mm) R (mm) S (mm) T (mm) U (mm) V (mm)
1 KG09T11SS 1:1 0.42 2.75 2.75 105 65 75 9 55 17.5 35 30 3 M4 5 12 2 42 30 50 40 4.4 35.3
2 KG09T21SS 2:1 0.1 1.31 1.31 105 65 75 9 55 17.5 35 30 3 M4 5 12 2 42 30 50 40 4.4 35.5
3 KG15T11SS 1:1 1.83 11.7 11.7 178 106 119.5 15 83.5 22.5 45 38 5 2 M4 6 25 3 50 36 66 52 7 46.5
4 KG15TH11SS 1:1 1.83 11.7 11.7 hollow shaft Ø 14 mm 178 106 119.5 15 83.5 22.5 45 38 5 2 M4 6 25 3 50 36 66 52 7 46.5
5 KG15T21SS 2:1 0.5 6.54 6.54 178 106 119.5 15 83.5 22.5 45 38 5 2 M4 6 25 3 50 36 66 52 7 46.5
6 KG15TH21SS 2:1 0.5 6.54 6.54 hollow shaft Ø 14 mm 178 106 119.5 15 83.5 22.5 45 38 5 2 M4 6 25 3 50 36 66 52 7 46.5
7 KG20T11SS 1:1 5.5 36 36 250 138 190 20 134 30 60 56 6 2 M5 6 40 5 73 54 95 76 9 66
8 KG20TH11SS 1:1 5.5 36 36 hollow shaft Ø 18 mm 250 138 190 20 134 30 60 56 6 2 M5 6 40 5 73 54 95 76 9 66
9 KG20T21SS 2:1 1.83 23.9 23.9 250 138 190 20 134 30 60 56 6 2 M5 6 40 5 73 54 95 76 9 66
10 KG20TH21SS 2:1 1.83 23.9 23.9 hollow shaft Ø 18 mm 250 138 190 20 134 30 60 56 6 2 M5 6 40 5 73 54 95 76 9 66
order number
reduction
max. input torque of the shaft A at 1400 min-1 (kW)
max. output torque shaft B (N.m)
max. output torque shaft C (N.m)
shaft B and C
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
I (mm)
L (mm)
M
N (mm)
O (mm)
P (mm)
Q (mm)
R (mm)
S (mm)
T (mm)
U (mm)
V (mm)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)