1

bevel gearbox, stainless, 1 output shaft, series KG 15L-SS and KG20L-SS

Manufacturer Technische Antriebselemente GmbH - Germany
Description bevel gearbox, stainless, 1 output shaft, series KG 15L-SS and KG20L-SS
Part number KG09L11SS
Product selection
Selector order number reduction max. input torque of the shaft A at 1400 min-1 (kW) max. output torque shaft B (N.m) A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) I (mm) L (mm) M N (mm) O (mm) P (mm) Q (mm) R (mm) S (mm) T (mm) U (mm) V (mm)
1 KG09L11SS 1:1 0.42 2.75 85 65 75 9 55 17.5 35 30 3 M4 5 12 2 42 30 50 40 4.4 35.3
2 KG09L21SS 2:1 0.1 1.31 85 65 75 9 55 17.5 35 30 3 M4 5 12 2 42 30 50 40 4.4 35.3
3 KG15L11SS 1:1 1.83 11.7 142 106 119.5 15 83.5 22.5 45 38 5 2 M4 6 25 3 50 36 66 52 7 46.5
4 KG15L21SS 2:1 0.5 6.54 142 106 119.5 15 83.5 22.5 45 38 5 2 M4 6 25 3 50 36 66 52 7 46.5
5 KG20L11SS 1:1 5.5 36 194 138 190 20 134 30 60 56 6 2 M5 6 40 5 73 54 95 76 9 66
6 KG20L21SS 2:1 1.83 23.9 194 138 190 20 134 30 60 56 6 2 M5 6 40 5 73 54 95 76 9 66
order number
reduction
max. input torque of the shaft A at 1400 min-1 (kW)
max. output torque shaft B (N.m)
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
I (mm)
L (mm)
M
N (mm)
O (mm)
P (mm)
Q (mm)
R (mm)
S (mm)
T (mm)
U (mm)
V (mm)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page