1

End of Life - bevel gearbox Form AS

Manufacturer Technische Antriebselemente GmbH - Germany
Description bevel gearbox Form AS
Part number BG12 AS 1:1 10 O
Product selection
Selector order number reduction A (mm) B (mm) C (mm) D1 (mm) D2 (mm) D3 (mm) D4 (mm) D5 (mm) E (mm) F (mm) G (mm) H (mm) L1 (mm) L2 (mm) M (mm) N (mm) O (mm) P R S1 S2 C1 C2 T
1 BG12 1, 2, 3 116 72 46 12 12 44 - 54 42 2 74 32.5 26 26 100 65 45 M6 M6 M4x8 M4x8 20x4x4 20x4x4 -
2 BG19 1, 2, 3 168 105 65 19 19 60 86 72 59 4 100 45 40 40 140 90 70 M6 M6 M6x12 M6x12 35x6x6 35x6x6 14
3 BG19 4, 5 168 105 65 14 19 60 86 72 59 4 100 45 30 40 130 90 70 M6 M6 M5x10 M6x12 25x5x5 35x6x6 14
4 BG24 1, 2, 3 208 130 80 24 24 70 105 88 73 5 115 55 50 50 165 110 88 M8 M8 M8x16 M8x16 40x8x7 40x8x7 18
5 BG24 4, 5 208 130 80 19 24 70 105 88 73 5 115 55 40 50 155 110 88 M8 M8 M6x12 M8x16 35x6x6 40x8x7 18
6 BG32 1, 2, 3 248 155 95 32 32 95 135 115 88 5 145 70 60 60 205 140 110 M10 M10 M10x20 M10x20 50x10x8 50x10x8 18
7 BG32 4, 5 248 155 95 24 32 95 135 115 88 5 145 70 50 60 195 140 110 M10 M10 M8x16 M10x20 40x8x7 50x10x8 18
8 BG38 1, 2, 3 288 180 110 38 38 120 165 145 103 5 170 85 70 70 240 170 136 M12 M12 M12x24 M12x24 60x10x8 60x10x8 18
9 BG38 4, 5 288 180 110 28 38 120 165 145 103 5 170 85 60 70 230 170 136 M12 M12 M10x20 M12x24 50x8x7 60x10x8 18
10 BG42 1, 2, 3 328 205 125 42 42 135 190 165 118 5 195 100 80 80 275 200 155 M12 M12 M12x24 M12x24 70x12x8 70x12x8 18
11 BG42 4, 5 328 205 125 32 42 135 190 165 118 5 195 100 60 80 255 200 155 M12 M12 M10x20 M12x24 50x10x8 70x12x8 18
12 BG55 1, 2, 3 408 260 150 55 55 170 230 205 143 5 245 120 110 110 355 240 190 M14 M14 M14x28 M14x28 100x16x10 100x16x10 23
13 BG55 4, 5 408 260 150 42 55 170 230 205 143 5 245 120 80 110 325 240 190 M14 M14 M12x24 M14x28 70x12x8 100x16x10 23
14 BG75 1, 2, 3 598 375 225 75 75 - 300 - 195 - 350 165 150 150 500 330 248 M16 M16 M16x32 M16x32 140x22x14 140x22x14 30
15 BG75 4, 5 598 375 225 55 75 - 300 - 195 - 350 165 110 150 460 330 248 M16 M16 M14x28 M16x32 100x16x10 140x22x14 30
order number
reduction
A (mm)
B (mm)
C (mm)
D1 (mm)
D2 (mm)
D3 (mm)
D4 (mm)
D5 (mm)
E (mm)
F (mm)
G (mm)
H (mm)
L1 (mm)
L2 (mm)
M (mm)
N (mm)
O (mm)
P
R
S1
S2
C1
C2
T
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)